U3Ryb25nIFBvaW50cw==

  • RWFzeSBzZXR1cA==

  • V2lkZSByYW5nZSBvZiBhcHBsaWNhdGlvbnM=

  • Q29tcGF0aWJpbGl0eQ==

RnVuY3Rpb24=

SW5zdWxhdGVkIGNvcHBlciBicmFpZHMgYXJlIG1haW5seSB1c2VkIHRvIHByb3ZpZGUgdGhlIHBvd2VyIGNvbm5lY3Rpb25zIGJldHdlZW4gYnVzYmFycyBhbmQgZGV2aWNlcy48YnIgLz4NClRoZWlyIGZsZXhpYmlsaXR5IGlzIHBhcnRpY3VsYXJseSBzdWl0ZWQgdG8gY29tcGxleCBhbmQgZGl2ZXJzZSBjb25uZWN0aW9ucyBpbiBjb25maW5lZCBzcGFjZXMu

Classification
UNSPSC 26121634
ETIM Class EC001522
IGCC 1786
Commerce
Effective date 2013-03-27
Country of origin FR
Length of the product unit 0.012
Width of the product unit 0.032
Depth of the product unit 0.374
Weight 0.89
ETIM - Electrical characteristics
Rated current In [A] 630
ETIM - Mechanical characteristics
Length [mm] 374
Width [mm] 32
Height [mm] 10
Surface protection Other
ETIM - Technical features
Model Other
Flexible Yes
Logistics
GTIN/EAN 3596032741976
Customs number 8544499590
Price unit PC
Weight of the packing unit 0.89
Length of the packing unit 0.38
Width of the packing unit 0.015
Depth of the packing unit 0.035
Norms
Conformity to standards
  • IEC
  • UL
Technical Characteristics
Height 32
Length 374
Model Insulated Copper Braid
Thickness 10