U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 26121634 |
---|---|
ETIM Class | EC001522 |
IGCC | 1786 |
Commerce
Effective date | 2013-03-27 |
---|---|
Country of origin | FR |
ETIM - Electrical characteristics
Rated current In [A] | 630 |
---|
ETIM - Mechanical characteristics
Length [mm] | 274 |
---|---|
Width [mm] | 32 |
Height [mm] | 10 |
Surface protection | Other |
ETIM - Technical features
Model | Other |
---|---|
Flexible | Yes |
Logistics
GTIN/EAN | 3596032741952 |
---|---|
Customs number | 8544499590 |
Price unit | PC |
Weight of the packing unit [kg] | 0.66 |
Length of the packing unit [m] | 0.28 |
Width of the packing unit [m] | 0.04 |
Depth of the packing unit [m] | 0.01 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Length of the product unit [mm] | 12 |
---|---|
Width of the product unit [mm] | 32 |
Depth of the product unit [mm] | 274 |
Weight [kg] | 0.66 |
Height [mm] | 32 |
Length | 274 |
Model | Insulated Copper Braid |
Thickness | 10 |