U3Ryb25nIFBvaW50cw==
-
SW5zdWxhdGluZyBtYXRlcmlhbHM=
-
RHVyYWJpbGl0eQ==
-
QWRhcHRhYmlsaXR5
RnVuY3Rpb24=
Classification
UNSPSC | 39121321 |
---|---|
ETIM Class | EC001166 |
IGCC | 4462 |
Commerce
Effective date | 2009-02-11 |
---|---|
Offer Life Cycle Code | 40 |
Country of origin | IN |
ETIM - Electrical characteristics
Number of poles | 1 |
---|
Logistics
GTIN/EAN | 3596031952694 |
---|---|
Customs number | 8546901000 |
Price unit | PC |
Weight of the packing unit [kg] | 0.141 |
Length of the packing unit [m] | 0.26 |
Width of the packing unit [m] | 0.195 |
Depth of the packing unit [m] | 0.25 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Length of the product unit [mm] | 50 |
---|---|
Width of the product unit [mm] | 46 |
Depth of the product unit [mm] | 46 |
Weight [kg] | 0.141 |
Diameter | M12 |
Height [mm] | 50 |
Rated voltage | 2000 VAC |
Type | Hexagonal |