U3Ryb25nIFBvaW50cw==

  • SW5zdWxhdGluZyBtYXRlcmlhbHM=

  • RHVyYWJpbGl0eQ==

  • QWRhcHRhYmlsaXR5

RnVuY3Rpb24=

SW5zdWxhdGluZyBidXNiYXIgc3VwcG9ydHMgdG8gbW91bnQgY29wcGVyIG9yIGFsdW1pbml1bSBidXNiYXJzLCB0ZXN0ZWQgdG8gaG9sZCB0aGVtIHNlY3VyZWx5IGR1cmluZyBhIHNob3J0IGNpcmN1aXQu

Classification
UNSPSC 39121321
ETIM Class EC001166
IGCC 4462
Commerce
Effective date 2006-03-21
Country of origin IN
Length of the product unit 0.02
Width of the product unit 0.019
Depth of the product unit 0.019
Weight 0.01
ETIM - Electrical characteristics
Number of poles 1
Logistics
GTIN/EAN 3596031822218
Customs number 8546901000
Price unit PC
Weight of the packing unit 0.01
Length of the packing unit 0.02
Width of the packing unit 0.02
Depth of the packing unit 0.02
Norms
Conformity to standards IEC
Technical Characteristics
Diameter M6
Height 20
Rated voltage 500 VAC
Type Hexagonal