U3Ryb25nIFBvaW50cw==

  • SW5zdWxhdGluZyBtYXRlcmlhbHM=

  • RHVyYWJpbGl0eQ==

  • QWRhcHRhYmlsaXR5

RnVuY3Rpb24=

SW5zdWxhdGluZyBidXNiYXIgc3VwcG9ydHMgdG8gbW91bnQgY29wcGVyIG9yIGFsdW1pbml1bSBidXNiYXJzLCB0ZXN0ZWQgdG8gaG9sZCB0aGVtIHNlY3VyZWx5IGR1cmluZyBhIHNob3J0IGNpcmN1aXQu

Classification
UNSPSC 39121321
ETIM Class EC001166
IGCC 4462
Commerce
Effective date 2003-11-26
Country of origin IN
Length of the product unit 0.045
Width of the product unit 0.041
Depth of the product unit 0.041
Weight 0.106
ETIM - Electrical characteristics
Number of poles 1
Logistics
GTIN/EAN 3596031723973
Customs number 8546901000
Price unit PC
Weight of the packing unit 0.106
Length of the packing unit 0.045
Width of the packing unit 0.045
Depth of the packing unit 0.045
Norms
Conformity to standards IEC
Technical Characteristics
Diameter M10
Height 45
Rated voltage 2000 VAC
Type Hexagonal