U3Ryb25nIFBvaW50cw==

  • SW5zdWxhdGluZyBtYXRlcmlhbHM=

  • RHVyYWJpbGl0eQ==

  • QWRhcHRhYmlsaXR5

RnVuY3Rpb24=

SW5zdWxhdGluZyBidXNiYXIgc3VwcG9ydHMgdG8gbW91bnQgY29wcGVyIG9yIGFsdW1pbml1bSBidXNiYXJzLCB0ZXN0ZWQgdG8gaG9sZCB0aGVtIHNlY3VyZWx5IGR1cmluZyBhIHNob3J0IGNpcmN1aXQu

Classification
UNSPSC 39121321
ETIM Class EC001166
IGCC 4462
Commerce
Effective date 2003-11-26
Country of origin IN
Length of the product unit 0.03
Width of the product unit 0.033
Depth of the product unit 0.033
Weight 0.042
ETIM - Electrical characteristics
Number of poles 1
Logistics
GTIN/EAN 3596031723898
Customs number 8546901000
Price unit PC
Weight of the packing unit 0.042
Length of the packing unit 0.035
Width of the packing unit 0.04
Depth of the packing unit 0.03
Norms
Conformity to standards IEC
Technical Characteristics
Diameter M6
Height 30
Rated voltage 1000 Vac
Type Hexagonal