U3Ryb25nIFBvaW50cw==

  • SW5zdWxhdGluZyBtYXRlcmlhbHM=

  • RHVyYWJpbGl0eQ==

  • QWRhcHRhYmlsaXR5

RnVuY3Rpb24=

SW5zdWxhdGluZyBidXNiYXIgc3VwcG9ydHMgdG8gbW91bnQgY29wcGVyIG9yIGFsdW1pbml1bSBidXNiYXJzLCB0ZXN0ZWQgdG8gaG9sZCB0aGVtIHNlY3VyZWx5IGR1cmluZyBhIHNob3J0IGNpcmN1aXQu

Classification
UNSPSC 39121321
ETIM Class EC001166
IGCC 4462
Commerce
Effective date 2003-11-26
Country of origin IN
Length of the product unit 0.04
Width of the product unit 0.04
Depth of the product unit 0.04
Weight 0.08
ETIM - Electrical characteristics
Number of poles 1
Logistics
GTIN/EAN 3596031723942
Customs number 8546901000
Price unit PC
Weight of the packing unit 0.08
Length of the packing unit 0.205
Width of the packing unit 0.21
Depth of the packing unit 0.05
Norms
Conformity to standards IEC
Technical Characteristics
Diameter M8
Height 40
Rated voltage 2000 VAC
Type Hexagonal