Function

The DC current sensors measure the DC load currents of an electrical installation and transmit information to the ldc measurement modules via a connection cable with RJ12 module side and Molex sensor side.
The range comprises solid-core and split-core sensors ranging from 50 to 5000 A in various sizes enabling use for new or existing electrical installations.
Up to 3 distinct DC sensors can be connected to the same DIRIS Digiware Idc module.

Conformity to standards

IEC 61010-1
UL

Advantages

Plug & Play

- A quick RJ12 connection makes wiring easy and reliable and prevents wiring errors.
- Fast configuration of the sensor's rating.

Flexible

A complete range of solid-core sensors from 50 to 5000 A designed for new or existing electrical installations.

Installation

- Easy to install.
- Ideal for installations with limited space available.
- Just 2 different sensor models cover a wide measurement range.
- Colour-coded cables for ease of identification, and to prevent wiring errors.

Applications

  • Infrastructure & Transport – Power supply for electric vehicle charging stations

Documentation

  • PDF
    Capteurs de courant continu - Associés à DIRIS Digiware DC
    Select
  • DIRIS Digiware DC - CCTP
  • DIRIS Digiware AC - CCTP
  • PDF
    DC current sensors - Associated with DIRIS Digiware DC
    Select
  • PDF
    Système de mesure et de surveillance de l’installation électrique DC DIRIS Digiware
    Select
  • PDF
    Measurement and monitoring system for DC electrical installations
    Select
  • DC SOLID CORE 50A CAD 48290700
  • DC SOLID CORE 850A CAD 48290707

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!