Strong Points
Function
SOCOMEC current transformers deliver a standard secondary current that is proportional to the primary current and suitable for the rating of the associated energy meter. They are equipped as standard with removable terminal covers and double terminals allowing the secondary to be short-circuited without any risk.
They are mounted using two screw-on metal feet or, in certain cases, by a clip-on DIN rail fastener. The connections are made by screws or by Fast-on terminals.
Conformity to standards
- IEC 61869-2
IEC 61439-1
References
TCB 26-40 current transformers is available in 11 versions
| Item | Model | Opening | Rated current [A] | Secondary rated current | Select |
|---|---|---|---|---|---|
| 192T3210 | TCB 26-40 | 40x12 - Diam.26 | 100 | 5 | |
| 192T3212 | TCB 26-40 | 40x12 - Diam.26 | 125 | 5 | |
| 192T3215 | TCB 26-40 | 40x12 - Diam.26 | 150 | 5 | |
| 192T3216 | TCB 26-40 | 40x12 - Diam.26 | 160 | 5 | |
| 192T3220 | TCB 26-40 | 40x12 - Diam.26 | 200 | 5 | |
| 192T3225 | TCB 26-40 | 40x12 - Diam.26 | 250 | 5 | |
| 192T3230 | TCB 26-40 | 40x12 - Diam.26 | 300 | 5 | |
| 192T3240 | TCB 26-40 | 40x12 - Diam.26 | 400 | 5 | |
| 192T3250 | TCB 26-40 | 40x12 - Diam.26 | 500 | 5 | |
| 192T3260 | TCB 26-40 | 40x12 - Diam.26 | 600 | 5 | |
| 192T3275 | TCB 26-40 | 40x12 - Diam.26 | 750 | 5 |
Advantages
A suitable accuracy class
In order to get the best of your DIRIS PMDs and COUNTIS energy meters, we can provide current transformers with the following accuracy classes: 0.2s; 0.5; 1 or 3.
Wide selection of ratings and sizes
Your measurement process can be optimised whatever your needs in terms of ratings, space requirements, conductor sizing or accuracy class. All combinations are available as standard or on request.
Quick and easy installation
Our current transformers are suitable for any type of mounting: edgewise or flat mounting, DIN-rail or backplate mounting. Implementation is quick and easy.