The context
There is a growing need for edge data processing with low latency
Micro edge data centres are composed of 1 or 2 racks
Modular edge data centres are supplied in a transportable container or skid
Integration challenges
Facilitate hardware selection & installation
Reduce footprint
Project cost optimisation
On-time project delivery
Adapted to high volume production
Operation challenges
Maximise power availability
Remote monitoring of isolated systems
Optimise energy usage
Simplify and optimise maintenance
Robust equipment suitable for all environments

Our solutions

Every step of the way

Innovation is at the heart of our solutions. We aim to answer your needs at each step of your project.

Power Monitoring
Illustration data center edge
Schematic
Image
Schéma micro edge data center 3-40 kW
1
2
3
Schematic
Image
Schéma edge data center modulaire 50-240 kW
4
5
6
7
Schematic
Image
Schéma générique pour la conception edge data center
1
2
3
4
Schematic
Image
Schéma générique pour la maintenance edge data center
1
2
3

Design

1
Total single phase protection UPS
  • Simple to install in 19” rack, no configuration
  • High protection, 1+1 redundancy configuration possible
  • IoT ready device for access to connected services

More about NETYS RT

2
Optimise availability and balance loads across phases
  • Monitor residual currents to comply with legislation and reduce losses of service during testing
  • Improve load management and balance phases
  • Predict insulation faults before they occur
  • Smart alarming to identify faults or energy wastage

More about DIRIS Digiware range
More about DIRIS Digiware RCM

3
Tailored edge protection 3 phase UPS
  • Full performance up to 40ºC without derating
  • Lithium battery option
  • High efficiency and eco-mode
  • 19” rack format and front access for safe maintenance

More about MASTERYS GP4 RK

4
Secure and flexible electrical power
  • Safely start the generator and transfer power
  • Compact footprint for optimised installation
  • All comms options (RS485, Ethernet, SNMP) for monitoring

More about ATyS range

5
Modular rack-mounted 3 phase UPS
  • Easy to integrate, designed for 19” racks
  • Configurable N+1 redundancy (75kVA)
  • Hot swap modules for low MTTR
  • 1M hours MTBF certified by third-party lab

More about MODULYS RM GP

6
Modular fault tolerant power without compromise
  • Flexibility to increase the power output live
  • High efficiency eco-mode operation
  • Ultimate supply redundancy
  • Minimal MTTR with a spare power module on-site

More about MODULYS GP

7
Optimise availability and balance loads across phases
  • Monitor residual currents to comply with legislation and reduce losses of service during testing
  • Improve load management and balance phases
  • Predict insulation faults before they occur
  • Smart alarming to identify faults or energy wastage

More about DIRIS Digiware AC range
More about DIRIS Digiware RCM

Select

The challenge:

  • Optimise the architecture for high levels of reliability
  • Select the right UPS considering runtime needs and maintainability
  • Build a multi-point metering system
1
Transfer Switch Selector software

Determine the optimum transfer switch for your installation

  • Create an account to receive editable design files and pricing
  • Enter your needs to create a system diagram, parts list and specification

Create a project

2
UPS Selector software

Determine the optimum UPS

  • Enter your installation parameters and see the recommended UPS
  • Access technical data

Create a project

3
Meter Selector software
  • Create an account to receive editable design files and pricing
  • Enter your specifications to create a system diagram and parts list

Create a project

4
Meter Selector software
  • Create an account to receive editable design files and pricing
  • Enter your specifications to create a system diagram and parts list

Create a project

Maintain

The challenge: maximum availability

How can you optimise the performance of the equipment that supplies continuous power to your critical loads - throughout the entire life cycle? Edge data centres can be located anywhere, making regular inspection and service visits difficult. This means that remote monitoring is crucial in order to maximise availability.

1
SoLink remote monitoring – preventive maintenance
  • Restore your systems in record time
  • Improve future performance

More about Solink

2
NET VISION
  • Web/SNMP interface for remote supervision
  • Devices supplied by UPS can be shutdown remotely in critical situations

More about NET VISION

3
Environmental monitoring and reporting
  • Bluetooth temperature/humidity sensors
  • Gateway to centralise meter data + sensor data
  • Cyber-secure Ethernet data transmission

More about DIRIS Digiware M