Strong Points
Function
MODULYS RM GP is a 3-phase modular UPS system designed for 19” rack integration.
Easy to integrate and install whilst simple to manage and maintain, it provides maximum availability and power protection in a compact design leaving free space for other rack-mounted devices.
Conformity to standards
EN 62040-1, EN 60950-1, EN 62040-2, EN 62040-3 (VFI-SS-111)
CE
RCM (E2376)
EAC
Advantages
Full rack integration
- Designed for easy and no-risk integration in 19” rack cabinets.
- Total compatibility with any 19” standard rack cabinet.
- High power density.
- Easy to manage, integrate and customise.
- Flexible simplified cabling.
Overall cost optimisation
- Time saving integration process.
- No risk of cost and budget overruns.
- Compact solution saving valuable space.
- Simplified logistics.
- Easy integration: avoids costly set-up and reworking.
Totally redundant design
- N+1 redundancy level.
- Designed for no single point of failure.
- No centralised parallel control.
- Totally independent power modules.
Automatic firmware allignment
- Without human intervention.
- Completely risk-free.
- Load protected in inverter mode.
Enhanced serviceability performance
- Power module automatic firmware alignment.
- Fast & safe maintenance based on hotswap parts (power modules, bypass, electronic boards, batteries).
- Ready for concurrent maintenance.
- Load fully protected in double conversion mode (VFI) during power module replacement.
- 3-colour LED bar for quick and easy detection of the power module status.
- Battery can be hot-swapped without shutting down the connected equipment.
- Totally front access operation.
‘Forever Young’ concept
- Exclusive life cycle extension programme.
- Eliminates end-of-life criticality.
- Based on an electronics-free sub-rack enclosure + a set of plug-in parts.
- Module compatibility guaranteed for 20+ years.
- Allows for the implementation of future module technology.
- Company declaration of 20-year compatibility.
Applications
- Data center - Power availability for telecom
- Data center - Power availability for edge
- Industry - Power availability for industrial process
Technical data
MODULYS RM GP | ||
Model | 9U | 15U |
Number of power modules | 1 to 2 x 25kW | 1 to 4 x 25kW |
Configuration | N, N+1 redundant | |
Power [Sn] | 25 to 50kVA | 25 to 75kVA |
Power [Pn] | 25 to 50kW | 25 to 75kW |
Input/output | 3/3 |
Input | ||
---|---|---|
Model | 9U | 15U |
Voltage | 400V 3ph (340V to 480V) | |
Frequency | 50/60Hz ±10% | |
Power factor / THDI | >0.99/<3% |
Output | ||
---|---|---|
Model | 9U | 15U |
Voltage | 380/400/415V ±1% 3ph+N | |
Frequency | 50/60Hz ±0.1% | |
Voltage distortion | <1% (linear load), <4% (non-linear load according to lEC 62040-3) | |
Short-circuit current | up to 3 x In | |
Overload | 125% for 10 minutes, 150% for 1 minute | |
Crest factor | 3:1 |
Hot-swap bypass | ||
---|---|---|
Model | 9U | 15U |
Voltage | Rated output voltage ±15% (configurable from 10% to 20%) | |
Frequency | 50/60Hz ±2% (configurable for GenSet compatibility) | |
Weight (kg) | 7 | 7.5 |
Efficiency (TÜV SÜD verified) | ||
---|---|---|
Model | 9U | 15U |
Online double conversion mode | up to 96.5% |
Environment | ||
---|---|---|
Model | 9U | 15U |
Ambient temperature | 0°C to 40°C (15 to 25°C for maximum battery life) | |
Relative humidity | 0 to 95% without condensation | |
Maximum altitude | 1000m without derating (3000m max) | |
Acoustic level at 1m | <53dBA |
UPS rack | ||
---|---|---|
Model | 9U | 15U |
Dimensions W x D x H | 442mm x 920mm x 9U | 442mm x 920mm x 15U |
Weight (empty cabinet) (kg) | 36 | 42 |
Degree of protection | IP20 |
Hot-swap power module | ||
---|---|---|
Model | 9U | 15U |
Height | 3U | |
Weight (kg) | 34 | |
Type | Hot plug-in / Hot-swappable | |
MTBF | >1000000 hours (calculated and verified) |
Hot-swap battery rack | ||
---|---|---|
Model | 9U | 15U |
Type | Acid leak-proof - Long Life batteries | |
Protection | Independent protection for each battery string | |
Dimensions W x D x H | 442mm x 890mm x 4U | |
Weight (empty rack) (kg) | 15 |
Standards | ||
---|---|---|
Model | 9U | 15U |
Safety | IEC/EN 62040-1 | |
EMC | IEC/EN 62040-2 Class C2 | |
Performance | IEC/EN 62040-3 | |
Product certification | CE |
System
Electrical options
- 19” 4U battery rack.
- External battery cabinet.
- High capacity battery charger.
Communication
Standard communication features
- User-friendly 7” touch-screen multilingual colour graphic display.
- 2 slots for communication options.
- USB port to download UPS report and log file.
- Ethernet port for service purpose.
- Commissioning wizard.
Communication options
- Dry-contact interface (configurable voltage-free contacts).
- MODBUS RTU RS485 or MODBUS TCP.
- BACnet/IP interface.
- NET VISION: professional WEB/SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- REMOTE VIEW PRO supervision software.
- IoT gateway for Socomec cloud services and SoLive UPS mobile app.
- Remote touch-screen panel.