Strong Points
Function
The MODULYS GP is an ultra-modular UPS engineered to outperform market reliability by up to 200 kW. With a MTBF of 1,000,000 hours, application restoration in just 2 minutes, and unparalleled flexibility, it ensures long-term protection and optimal TCO.
Conformity to standards
EN/IEC 62040-1
AS 62040-1 EN/IEC 62040-2
AS 62040-2 IECEE CB Scheme EN/IEC 62040-3
AS 62040-3
Advantages
Reliability 4x above the market
Power module:
- MTBF in excess of 1,000,000 hours, certified by an independent third party.
- Galvanic separation, both upstream and downstream.
- Fault isolation.
No single point of failure:
- Totally independent power module.
- No centralised parallel control.
- Seismic resistance, certified by an independent third party.
Application recovery in 2 minutes
Ultra-modular design:
- Hot-swappable power modules, auxiliary mains bypass and electronic boards.
- Electronics-free cabinet, eliminating any risk of failure.
- Full front access for ease of maintenance.
- Automatic self-configuration, firmware alignment and self-testing - no manual intervention required.
Unique to the market and risk-free process - third party certified:
- Safe operation at every stage.
- Off-powered connection to ensure zero electrical arcing.
Limitless flexibility to meet your needs
Effortless customisation:
- Pre-engineered and pre-tested components designed to address any customer any on-site customer requirements.
Complete flexibility:
- Configurable short-circuit withstand through a plug-in bypass module.
- Versatile cabling options: top, bottom, or mixed top/bottom.
- Grounding systems: TN-S, TN-C, IT, TT.
- Multiple energy storage technologies supported: VRLA, Li-Ion, Ni-Cd.
Built to last as long as your application
Forever Young concept ensures long-term investment and sustainability:
- Guaranteed compatibility for more than 20 years.
- Ongoing access to spare parts and dedicated technical support.
- Extend UPS lifespan by swapping aged components during operation - with no system shutdown.
- Modernise the UPS (e.g. with future super high-efficiency power modules) through simple swaps, without changing the entire system or installation.
Applications
- Data centre - Disponibilité des serveurs
- Data centre - Disponibilité des infrastructures de télécommunications
- Data centre - Disponibilité des infrastructures edge
- Healthcare - Critical power for operating theatre
Technical data
| UPS system | |||
|---|---|---|---|
| Power [Sn] | 25 to 200kVA | 25 to 400kVA | 25 to 600kVA |
| Power [Pn] | 25 to 200kW | 25 to 400kW | 25 to 600kW |
| Number of power modules | 1 to 8 | 1 to 16 | 1 to 24 |
| Input / output | 3/3 | ||
| Redundant configuration | N+x | ||
| Input | |||
|---|---|---|---|
| Model | 25 to 200kVA | 25 to 400kVA | 25 to 600kVA |
| Voltage | 400V 3ph (340V to 480V) | ||
| Frequency | 50/60Hz ±10% | ||
| Power factor/THDI | >0.99/<1,5% | ||
| Output | |||
|---|---|---|---|
| Model | 25 to 200kVA | 25 to 400kVA | 25 to 600kVA |
| Power factor | 1 (according to IEC/EN 62040-3) | ||
| Voltage | 380/400/415V ±1% 3ph+N | ||
| Frequency | 50/60Hz ±0.1% | ||
| Voltage distortion | <1% (linear load), <3% (non-linear load according lEC 62040-3) | ||
| Short-circuit current | up to 3 x In | ||
| Overload | 125% for 10 minutes, 150% for 1 minute | ||
| Crest factor | 3:1 | ||
| Bypass | |||
|---|---|---|---|
| Model | 25 to 200kVA | 25 to 400kVA | 25 to 600kVA |
| Voltage | rated output voltage ±15% (configurable with from 10% to 20%) | ||
| Frequency | 50/60Hz ±2% (configurable for GenSet compatibility) | ||
| Efficiency (TÜV SÜD verified) | |||
|---|---|---|---|
| Model | 25 to 200kVA | 25 to 400kVA | 25 to 600kVA |
| Online double conversion mode | up to 96.5% | ||
| Environment | |||
|---|---|---|---|
| Model | 25 to 200kVA | 25 to 400kVA | 25 to 600kVA |
| Ambient temperature | 0°C to 40°C (15 to 25°C for maximum battery life) | ||
| Relative humidity | 0 to 95% without condensation | ||
| Maximum altitude | 1000m without derating (3000m max) | ||
| Acoustic level at 1m | <55dBA | ||
| System Cabinet | |||
|---|---|---|---|
| Model | 25 to 200kVA | 25 to 400kVA | 25 to 600kVA |
| Width (mm) | 600 | 2 x 600 (combinable system) | 3 x 600 (combinable system) |
| 2010 (fully integrated solution) | 2610 (fully integrated solution) | ||
| Depth (mm) | 890 | ||
| Height (mm) | 1975 | ||
| Weight (empty cabinet) (kg) | 210 | 2 x 210 (combinable system) | 3 x 210 (combinable system) |
| 780 (fully integrated solution) | 1010 (fully integrated solution) | ||
| Degree of protection | IP20 | ||
| Standards | |||
|---|---|---|---|
| Model | 25 to 200kVA | 25 to 400kVA | 25 to 600kVA |
| Safety | IEC/EN 62040-1, AS 62040.1.1, AS 62040.1.2 | ||
| EMC | IEC/EN 62040-2 Class C2, AS 62040.2 | ||
| Performance | VFI-SS-111, IEC/EN 62040-3, AS 62040.3 | ||
| Seismic compliance | Uniform Building Code UBC:1997, IEC 60068-2-57:2013 | ||
| Environmental | IEC/EN 62040-4 | ||
| Product certification | CE, RCM (E2376) | ||
| Power module | |||
|---|---|---|---|
| Model | 25 to 200kVA | 25 to 400kVA | 25 to 600kVA |
| Height | 3U | ||
| Weight (kg) | 34 | ||
| Type | Hot plug-in / Hot-swappable | ||
| MTBF | >1000000 hours (calculated and verified) | ||
System
Electrical options
- ACS synchronisation system.
- Internal backfeed isolation device.
- PEN kit for TN-C grounding system.
- Connection kit for common mains.
Environment adaptation options:
- IP21 protection kit.
- Seismic kit.
- Top cabling cabinet.
- Top exhausted air cabinet.
- Environment temperature and humidity sensors.
Communication
Standard communication features
- User-friendly 7”touch screen multilingual colour graphic display.
- Power Slot tricolour LED indicating Power Module status.
- 3 slots for communication options.
- USB port to download UPS reports and log files.
- Ethernet port for service purposes.
Communication options
- Dry-contact interface (configurable, voltage-free contacts).
- MODBUS RTU RS485 or MODBUS TCP.
- BACnet/IP interface.
- NET VISION: professional WEB/SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- REMOTE VIEW PRO supervision software.
- IoT gateway for Socomec cloud services-and the SoLive UPS mobile app.
- Remote touch screen panel
Environmental data
- Energy saver mode to maximise UPS energy efficiency under low load
- UPS lifecycle extended thanks to Forever Young concept
- 1,000,000 MTBF results in 75% fewer replacements
- Manufactured in line with ISO 14001 certification
- Remote maintenance for reduced transport costs
RoHS compliant
PEP ecopassport® available
"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program."
Ivan STEYERT - SOCOMEC Group CEO
Socomec services
Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.
Commissioning
Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.
Platinum Warranty
Platinum Warranty improves standard factory coverage: contractual response times, priority hotline access and optional preventive maintenance.
Maintenance
Benefit from Socomec experts available on-site and remotely to guarantee the performance of your equipment and optimize its life cycle.
Training
Strengthen your skills with Socomec-certified training and gain autonomy, performance and confidence.