Strong Points
Function
SIRCOVER products are manually operated transfer switches with positive break indication, for overlapping contact switching (I-I+II-II). This combination of three interlocked load break switches provides bypass to an UPS or other devices when sources are synchronised and the UPS is in static bypass mode.
They provide on-load transfer between two sources for any low voltage power circuit, as well as safety isolation by double breaking per pole. Other applications include source inversion (e.g. to change the direction of a motor) or grounding/earthing.
Conformity to standards
IEC 60947-6-1
IEC 60947-3
References
SIRCOVER Bypass I-I+II-II is available in 18 versions
Advantages
A complete range
There are 4 SIRCOVER models to meet every need.
The standard model I-0-II, the overlapping contact model I-I+II-II, the bypass model and the bypass with overlapping contact model I-I+II-II.
Stable positions
SIRCOVER devices have three stable positions, unaffected by voltage fluctuations and vibrations, protecting loads from network disturbances.
On-load switching
With its AC-23 and AC-33 characteristics, tested according to standards IEC 60947-3 and IEC 60947-6-1, the SIRCOVER enables safe on-load switching for any type of load. With its on-load transfer capabilities, it is not necessary to isolate loads prior to transfer therefore the SIRCOVER offers an economical solution.
Applications
- Infrastructure & Transport – Power supply for railway signaling
- Infrastructure & Transport – Disconnection for light rail
- Industry – Protection of drives and motors
Environmental data
- Tested beyond market standards to maximise product lifetime - even in severe operating environments
RoHS compliant
PEP ecopassport® available
"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program."
Ivan STEYERT - SOCOMEC Group CEO