U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39122205 |
---|---|
ETIM Class | EC000216 |
IGCC | 5177 |
Commerce
Effective date | 2020-05-01 |
---|---|
Offer Life Cycle Code | 40 |
Country of origin | FR |
Environmental Sustainability
Climate change - Total - Cradle to Grave [kg CO₂ eq] | 1301,32486937667 |
---|---|
Climate change - Total - Cradle to Gate [kg CO₂ eq.] | 322,939944813119 |
Packaging mass [kg] | 14,2348837209302 |
Product mass without packaging [kg] | 45 |
Climate change - Total - Cradle to Grave [kg CO₂ eq.] | Input string was not in a correct format. |
Climate change - Total - Cradle to Gate [kg CO₂ eq.] | Input string was not in a correct format. |
ETIM - Electrical characteristics
Rated permanent current Iu [A] | 1250 |
---|---|
Number of poles | 3 |
ETIM - Mechanical characteristics
Suitable for floor mounting | No |
---|---|
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | No |
Suitable for intermediate mounting | Yes |
Colour control element | Black |
Degree of protection (IP), front side | IP20 |
ETIM - Technical features
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | Yes |
Version as reversing switch | Yes |
Number of switches | 3 |
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Built-in device fixed built-in technique |
Type of control element | Door coupling rotary drive |
Interlockable | Yes |
Type of electrical connection of main circuit | Bolt connection |
Logistics
GTIN/EAN | 3596032912611 |
---|---|
Customs number | 8536508000 |
Price unit | PC |
Weight of the packing unit [kg] | 45 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Control operator | Manual Bypass I-I+II-II |
---|---|
Number of poles | 3+6 |
Rated current [A] | 1250 |
Type | Manual I-I+II-II |
Frame size | B6 |