U3Ryb25nIFBvaW50cw==

  • QW4gaW5ub3ZhdGl2ZSBzb2x1dGlvbiBhbmQgc3VwZXJpb3IgZGVzaWdu

  • QWRhcHRlZCBwcm90ZWN0aW9uIHRvIG1lZXQgYWxsIHlvdXIgbmVlZHM=

  • RWFzeSB0byB1c2U=

RnVuY3Rpb24=

Q29tcGFjdCBhbmQgcHJhY3RpY2FsIHBsdWdnYWJsZSBwb3dlciBwcm90ZWN0aW9uIGludGVncmF0aW5nIGEgbGFyZ2VyIG51bWJlciBvZiBzb2NrZXRzIGFkYXB0ZWQgdG8gY29tcHV0ZXIgYW5kIElUIHBlcmlwaGVyYWxzIGluIHNtYWxsIG9mZmljZSBhbmQgaG9tZSBvZmZpY2UgZW52aXJvbm1lbnRzLCBmYWNpbGl0YXRpbmcgY29ubmVjdGlvbiBhbmQgdGlkaWVyIGNhYmxpbmcu

Classification
UNSPSC 39121011
ETIM Class EC000382
IGCC 4149
Commerce
Description (240 char.) NeTYS PL 600VA/360W 230V 50/60Hz STEPWAVE,BATTERY INCLUDED, 4+2 OUTPUT SHUKO SOCKET 1xUSB,1xUSB FOR MOBILE DEVICE CHARGING BLACK ENCLOSURE
Effective date 2012-09-01
Country of origin CN
Length of the product unit 0.123
Width of the product unit 0.22
Depth of the product unit 0.22
Weight 3.6
ETIM - Electrical characteristics
Input voltage [V] 170..270
Primary frequency [Hz] 45..66
Number of phases primary 1
Output voltage [V] 230..230
Secondary frequency [Hz] 50..60
Output effective power [W] 360
Output apparent power [VA] 600
Number of phases secondary 1
SNMP Yes
Voltage type AC
Output power factor 0.6
ETIM - Mechanical characteristics
Height [mm] 123
Width [mm] 220
Depth [mm] 220
Weight [kg] 3.6
Construction type Free standing model
Input connection Fixed connection
Number of output connections with protective contact CEE 7/3 (type F) 6
ETIM - Technical features
USB interface Yes
Bridging time full load [min] 4.8
Suitable for network-management Yes
USV- technology Offline
Overall efficiency [%] 98
Efficiency in eco-mode [%] 98
Potential free switch contact Yes
Auto shut down function Yes
Logistics
GTIN/EAN 8027122515207
Customs number 8504409590
Weight of the packing unit 3.6
Length of the packing unit 0.22
Width of the packing unit 0.22
Depth of the packing unit 0.123
Norms
Conformity to standards IEC
Technical Characteristics
Depth 220
Height 123
In/out 1/1
Output voltage 230
Rated frequency 50/50
Width 220
Sn 0.6
Pn 0.36
Conf M1
Input voltage 230
Rate (min) 0.6
Rate (max) 0.6
Life Time 03-05
Configuration High frequency UPS