U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39122233 |
---|---|
ETIM Class | EC000216 |
IGCC | 5290 |
Commerce
Effective date | 2015-10-06 |
---|---|
Obsolescence date | 2025-07-01 |
Production ban date | 2025-12-31 |
Offer Life Cycle Code | 70 |
Country of origin | TN |
Environmental Sustainability
Climate change - Total - Cradle to Grave [kg CO₂ eq] | 227,239565565059 |
---|---|
Climate change - Total - Cradle to Gate [kg CO₂ eq.] | 20,7754261744966 |
Packaging mass [kg] | 0,565 |
Product mass without packaging [kg] | 2,545 |
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] | 1500 |
---|---|
Rated operating voltage [V] | 600..1500 |
Rated permanent current Iu [A] | 315 |
Rated short-time withstand current lcw [kA] | 5 |
Number of poles | 3 |
ETIM - Mechanical characteristics
Suitable for floor mounting | No |
---|---|
Suitable for front mounting 4-hole | Yes |
Suitable for front mounting centre | No |
Suitable for distribution board installation | Yes |
Suitable for intermediate mounting | Yes |
Colour control element | Other |
Degree of protection (IP), front side | IP20 |
ETIM - Technical features
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | Yes |
Version as reversing switch | No |
Number of switches | 1 |
Motor drive optional | No |
Motor drive integrated | No |
Voltage release optional | No |
Device construction | Built-in device fixed built-in technique |
Type of control element | Other |
Interlockable | Yes |
Type of electrical connection of main circuit | Bolt connection |
Logistics
GTIN/EAN | 3596032929206 |
---|---|
Customs number | 8535301090 |
Price unit | PC |
Weight of the packing unit [kg] | 3.11 |
Length of the packing unit [m] | 0.205 |
Width of the packing unit [m] | 0.165 |
Depth of the packing unit [m] | 0.39 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Length of the product unit [mm] | 154 |
---|---|
Width of the product unit [mm] | 152 |
Depth of the product unit [mm] | 110 |
Weight [kg] | 3.11 |
Control operator | Direct : E2 / External : S2 |
Number of poles | 3 |
Rated voltage | 1500 |
Rated current [A] | 315 |
Type | Frontal or lateral operation |
Frame size | F2 |