U3Ryb25nIFBvaW50cw==
-
SGlnaCBwZXJmb3JtYW5jZSBwb3dlciBzd2l0Y2hpbmcgaW4gYSBjb21wYWN0IGZyYW1l
-
U2FmZSBhbmQgcmVsaWFibGUgb3BlcmF0aW9u
-
RGVzaWduZWQgZm9yIGhhcnNoIGVudmlyb25tZW50cw==
-
RWFzeSB0byBpbnN0YWxs
-
TW9kdWxhciBzb2x1dGlvbiBmb3IgZmxleGlibGUgY29uZmlndXJhdGlvbg==
RnVuY3Rpb24=
Classification
UNSPSC | 39122233 |
---|---|
ETIM Class | EC000216 |
IGCC | 5290 |
Commerce
Effective date | 2018-11-01 |
---|---|
Offer Life Cycle Code | 40 |
Country of origin | TN |
Environmental Sustainability
PEP Filename | SOCO-00067-V01.02-EN.pdf |
---|---|
Climate change - Total - Cradle to Grave [kg CO₂ eq.] | 58 |
Climate change - Total - Cradle to Gate [kg CO₂ eq.] | 17 |
ETIM - Electrical characteristics
Number of poles | 2 |
---|
ETIM - Mechanical characteristics
Suitable for floor mounting | No |
---|---|
Colour control element | Other |
Suitable for front mounting 4-hole | Yes |
Suitable for front mounting centre | No |
Suitable for distribution board installation | Yes |
Suitable for intermediate mounting | Yes |
Degree of protection (IP), front side | IP20 |
ETIM - Technical features
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | Yes |
Version as reversing switch | No |
Number of switches | 1 |
Device construction | Built-in device fixed built-in technique |
Voltage release optional | No |
Type of control element | Other |
Interlockable | Yes |
Type of electrical connection of main circuit | Bolt connection |
Logistics
GTIN/EAN | 3596033028137 |
---|---|
Customs number | 8535301090 |
Price unit | PC |
Weight of the packing unit [kg] | 2.45 |
Length of the packing unit [m] | 0.165 |
Width of the packing unit [m] | 0.205 |
Depth of the packing unit [m] | 0.39 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Control operator | Direct : E2 / External : S2 |
---|---|
Number of poles | 1+1 |
Rated voltage | 1500 |
Rated current [A] | 160 |
Type | Frontal or lateral operation |
Frame size | F2 |