U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39122233 |
---|---|
ETIM Class | EC000216 |
IGCC | 5290 |
Commerce
Effective date | 2023-02-14 |
---|---|
Offer Life Cycle Code | 40 |
Country of origin | TN |
Environmental Sustainability
PEP Filename | SOCO-00067-V01.02-EN.pdf |
---|---|
Climate change - Total - Cradle to Grave [kg CO₂ eq.] | 469 |
Climate change - Total - Cradle to Gate [kg CO₂ eq.] | 40 |
Logistics
GTIN/EAN | 3596031107841 |
---|---|
Customs number | 8535301090 |
Price unit | PC |
Weight of the packing unit [kg] | 6,05 |
Length of the packing unit [m] | 0,29 |
Width of the packing unit [m] | 0,4 |
Depth of the packing unit [m] | 0,17 |
Norms
Conformity to standards |
|
---|
SYSTEME
ReferenceLabel | 86P22100 | INOSYS LBS 1000A IEC 2P2 1500V |
---|
Technical Characteristics
Control operator | Direct : E3 / External : S2L |
---|---|
Number of poles | 2//2 |
Rated voltage | 1500 |
Rated current [A] | 1000 |
Type | Frontal or lateral operation |
Frame size | F3 |