U3Ryb25nIFBvaW50cw==
-
SGlnaCBsZXZlbCBvZiBlbGVjdHJpY2FsIHNhZmV0eQ==
-
SGlnaCBicmVha2luZyBjYXBhY2l0eQ==
-
RnVzZSBibG93biBpbmRpY2F0b3I=
-
VmFyaW91cyBtb3VudGluZyBvcHRpb25z
RnVuY3Rpb24=
Classification
| UNSPSC | 39121624 |
|---|---|
| ETIM Class | EC000067 |
| IGCC | 4972 |
Commerce
| Effective date | 2001-12-11 |
|---|---|
| Offer Life Cycle Code | 40 |
| Country of origin | FR |
ETIM - Electrical characteristics
| Number of poles | 4 |
|---|---|
| Rated current [A] | 250 |
ETIM - Mechanical characteristics
| Construction size | NH1 |
|---|
ETIM - Technical features
| Bus-mounting type | No |
|---|---|
| Swivelling mechanism | No |
Logistics
| GTIN/EAN | 3596031605774 |
|---|---|
| Customs number | 8536109090 |
| Price unit | PC |
| Weight of the packing unit [kg] | 4.02 |
| Length of the packing unit [m] | 0.168 |
| Width of the packing unit [m] | 0.179 |
| Depth of the packing unit [m] | 0.264 |
Norms
| Conformity to standards | IEC |
|---|
Technical Characteristics
| Weight [kg] | 4.02 |
|---|---|
| Fuse size | NH1 |
| Number of poles | 4 |
| Rated current [A] | 250 |
| Type | IP2 |
