U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39121624 |
---|---|
ETIM Class | EC000067 |
IGCC | 4972 |
Commerce
Effective date | 2001-12-11 |
---|---|
Country of origin | FR |
ETIM - Electrical characteristics
Number of poles | 4 |
---|---|
Rated current [A] | 400 |
ETIM - Mechanical characteristics
Construction size | NH2 |
---|
ETIM - Technical features
Bus-mounting type | No |
---|---|
Swivelling mechanism | No |
Logistics
GTIN/EAN | 3596031605781 |
---|---|
Customs number | 8536109090 |
Price unit | PC |
Weight of the packing unit [kg] | 5,72 |
Length of the packing unit [m] | 0,22 |
Width of the packing unit [m] | 0,36 |
Depth of the packing unit [m] | 0,22 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Weight [kg] | 6.2 |
---|---|
Fuse size | NH2 |
Number of poles | 4 |
Rated current [A] | 400 |
Type | IP2 |