Classification
| UNSPSC | 39121624 |
|---|---|
| ETIM Class | EC000067 |
| IGCC | 4972 |
Commerce
| Effective date | 1988-04-15 |
|---|---|
| Offer Life Cycle Code | 40 |
| Country of origin | FR |
ETIM - Electrical characteristics
| Number of poles | 1 |
|---|---|
| Rated current [A] | 2500 |
ETIM - Mechanical characteristics
| Construction size | Other |
|---|
ETIM - Technical features
| Bus-mounting type | No |
|---|---|
| Swivelling mechanism | No |
Logistics
| GTIN/EAN | 3596031381685 |
|---|---|
| Customs number | 8536109090 |
| Price unit | PC |
| Weight of the packing unit [kg] | 5,18 |
Norms
| Conformity to standards | IEC |
|---|
SYSTEME
| ReferenceLabel | 64310007 | SOCLE 1P 2500A T6 B |
|---|
Technical Characteristics
| Weight [kg] | 5.18 |
|---|---|
| Fuse size | 6 |
| Number of poles | 1 |
| Rated current [A] | 2500 |