U3Ryb25nIFBvaW50cw==

  • SGlnaC1wZXJmb3JtYW5jZQ==

  • SW5jcmVhc2VkIHJlbGlhYmlsaXR5

  • U2FmZXR5

RnVuY3Rpb24=

U29jb21lYyBpbmR1c3RyaWFsIGZ1c2VzIHByb3RlY3QgaW5zdGFsbGF0aW9ucyBhbmQgcGVvcGxlIGZyb20gb3ZlcmN1cnJlbnRzIGZvciBsb3cgdm9sdGFnZSBlbGVjdHJpY2FsIGNpcmN1aXRzLg==

Classification
UNSPSC 39121612
ETIM Class EC000055
IGCC 4908
Commerce
Effective date 1998-03-16
Country of origin IN
ETIM - Electrical characteristics
Voltage type AC
Rated current [A] 10
Rated voltage AC [V] 550
Utilization category Other
ETIM - Mechanical characteristics
Type of fuse status indicator None
ETIM - Technical features
Fuse construction type according to IEC 60269 Other
Logistics
GTIN/EAN 3596031418893
Customs number 8536101090
Price unit PC
Weight of the packing unit 0.015
Length of the packing unit 0.055
Width of the packing unit 0.01
Depth of the packing unit 0.01
Norms
Conformity to standards IEC
Technical Characteristics
Fuse melting indicator without striker
Fuse size A1
Rated voltage 550 VAC
Rated current 10
Type gG