U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39121612 |
---|---|
ETIM Class | EC000055 |
IGCC | 4908 |
Commerce
Effective date | 1998-03-27 |
---|---|
Obsolescence date | 2024-01-02 |
Production ban date | 2024-01-02 |
Country of origin | GB |
ETIM - Electrical characteristics
Voltage type | AC |
---|---|
Rated current [A] | 800 |
Rated voltage AC [V] | 550 |
Utilization category | Other |
ETIM - Mechanical characteristics
Type of fuse status indicator | None |
---|
ETIM - Technical features
Fuse construction type according to IEC 60269 | Other |
---|
Logistics
GTIN/EAN | 3596031419937 |
---|---|
Customs number | 8536109090 |
Price unit | PC |
Weight of the packing unit | 1.86 |
Length of the packing unit | 0.02 |
Width of the packing unit | 0.04 |
Depth of the packing unit | 0.05 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Fuse melting indicator | without striker |
---|---|
Fuse size | D1 |
Rated voltage | 550 VAC |
Rated current | 800 |
Type | gG |