U3Ryb25nIFBvaW50cw==

  • SGlnaC1wZXJmb3JtYW5jZQ==

  • SW5jcmVhc2VkIHJlbGlhYmlsaXR5

  • U2FmZXR5

RnVuY3Rpb24=

U29jb21lYyBpbmR1c3RyaWFsIGZ1c2VzIHByb3RlY3QgaW5zdGFsbGF0aW9ucyBhbmQgcGVvcGxlIGZyb20gb3ZlcmN1cnJlbnRzIGZvciBsb3cgdm9sdGFnZSBlbGVjdHJpY2FsIGNpcmN1aXRzLg==

Classification
UNSPSC 39121612
ETIM Class EC000055
IGCC 4908
Commerce
Effective date 1998-03-27
Country of origin IN
ETIM - Electrical characteristics
Voltage type AC
Rated current [A] 450
Rated voltage AC [V] 690
Utilization category Other
ETIM - Mechanical characteristics
Type of fuse status indicator None
ETIM - Technical features
Fuse construction type according to IEC 60269 Other
Logistics
GTIN/EAN 3596031419654
Customs number 8536109090
Price unit PC
Weight of the packing unit 1.055
Length of the packing unit 0.08
Width of the packing unit 0.08
Depth of the packing unit 0.21
Norms
Conformity to standards IEC
Technical Characteristics
Fuse melting indicator without striker
Fuse size C2
Rated voltage 690 VAC
Rated current 450
Type gG