RnVuY3Rpb24=
Classification
| UNSPSC | 39122233 |
|---|---|
| ETIM Class | EC000026 |
| IGCC | 5291 |
Commerce
| Effective date | 1991-07-08 |
|---|---|
| Offer Life Cycle Code | 40 |
| Country of origin | FR |
Logistics
| GTIN/EAN | 3596031182190 |
|---|---|
| Customs number | 8538909999 |
| Price unit | PC |
| Weight of the packing unit [kg] | 0.94 |
| Length of the packing unit [m] | 0.065 |
| Width of the packing unit [m] | 0.2 |
| Depth of the packing unit [m] | 0.005 |
Norms
| Conformity to standards | IEC |
|---|
Technical Characteristics
| Weight [kg] | 0.94 |
|---|---|
| Fuse melting indicator | without striker |
| Rated voltage | 415 VAC |
| Rated current [A] | 1250 |
| Type | D1 |
