RnVuY3Rpb24=
Classification
UNSPSC | 39122233 |
---|---|
ETIM Class | EC000026 |
IGCC | 5291 |
Commerce
Effective date | 1991-07-08 |
---|---|
Offer Life Cycle Code | 40 |
Country of origin | FR |
Logistics
GTIN/EAN | 3596031182169 |
---|---|
Customs number | 7419809098 |
Price unit | PC |
Weight of the packing unit [kg] | 0.532 |
Length of the packing unit [m] | 0.215 |
Width of the packing unit [m] | 0.04 |
Depth of the packing unit [m] | 0.02 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Weight [kg] | 0.532 |
---|---|
Fuse melting indicator | without striker |
Rated voltage | 415 VAC |
Rated current [A] | 630 |
Type | C1-C2 |