RnVuY3Rpb24=
Classification
UNSPSC | 39122233 |
---|---|
ETIM Class | EC000026 |
IGCC | 5291 |
Commerce
Effective date | 1992-07-10 |
---|---|
Country of origin | FR |
Weight | 0.01 |
Logistics
GTIN/EAN | 3596031182107 |
---|---|
Customs number | 7419809099 |
Price unit | PC |
Weight of the packing unit | 0.01 |
Length of the packing unit | 0.23 |
Width of the packing unit | 0.063 |
Depth of the packing unit | 0.133 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Fuse melting indicator | without striker |
---|---|
Rated voltage | 415 VAC |
Rated current | 32 |
Type | A1 |