Function

Our transfer enclosures are equipped with ATyS motorised or automatic transfer switches to ensure power availability in critical applications.
The motorised transfer enclosures can be remotely controlled via dry contacts (e.g. via an external control system or pushbuttons). The automatic transfer enclosures monitor the status of the low-voltage power sources and provide full autonomous management of the power availability.

Conformity to standards

IEC 60947-3
IEC 60947-6-1
IEC 61439-2

References

Single phase ATyS d M in polycarbonate enclosure is available in X versions

Advantages

Quick installation

Easy installation with the network self-configuration feature. All auxiliary contacts, inputs and outputs are pre-wired to DIN rail terminals on ATyS r, g & p models.

Wide choice

ATyS products have specific functions to make your electrical system safer and smarter.
ATyS devices are compatible with all types of BMS/SCADA systems, and provide remote ATS and source status.

Low-maintenance

ATyS models have self-cleaning contacts.

Adaptability

Our range of enclosed ATyS models offer a wide range of configurations to suit your needs.

Resources & Documentation

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!