Function

ATyS d S products are 4 pole remotely operated transfer switches with positive break indication.
They enable the on-load transfer of two three-phase supplies via remote volt-free contacts, from either an external automatic controller, using pulse logic, or a switch.
They are intended for use in low voltage power supply systems where a brief interruption of the load supply is acceptable during transfer.

Conformity to standards

IEC 60947-6-1
IEC 60947-3
GB/T 14048.11

References

ATyS d S is available in 5 versions

Item Rated current [A] Number of poles Frame size Control operator Type Select
95134004 40 4 ATYS S RTSE RTSE
95134006 63 4 ATYS S RTSE RTSE
95134008 80 4 ATYS S RTSE RTSE
95134010 100 4 ATYS S RTSE RTSE
95134012 125 4 ATYS S RTSE RTSE

Advantages

ATyS d S: Dual power supply

In addition to the functions offered by the ATyS S, the ATyS d S incorporates supply redundancy without the need for additional wiring. This is obtained by integrating a double supply (2 independent supplies) directly within the product.

Safety and reliability

ATyS d S products use stable position technology, ensuring constant pressure on the contacts and preventing premature faults. In addition, they do not require a power supply to maintain position, thus protecting their loads from voltage fluctuations.

Easy integration

ATyS d S products can be easily installed inside enclosures. Their design, and in particular their compact size, enables integration within most 200 mm deep enclosures.

Simplified maintenance

Maintenance can be carried out easily under load, with manual operation still available.
The control and motorisation section can be replaced simply by removing 4 screws, with no work required on the installation cabling.

Documentation

  • PDF
    ATyS - Inverseurs de sources manoeuvrés à distance et automatiques
    Select
  • PDF
    Remotely operated and Automatic Transfer Switching Equipment Atys
    Select
  • PDF
    ATyS S _ Sd - Inverseur de sources motorisé
    Select
  • PDF
    ATyS S _ Sd - Motorised Changeover Switch
    Select
  • PDF
    ATyS S - ATYS d S - Inverseurs de sources manoeuvrés à distance
    Select
  • PDF
    ATyS S - Remote Transfer Switching Equipment
    Select
  • PDF
    ATyS S - ATyS d S - Remotely operated Transfer Switching Equipment
    Select
  • PDF
    2024010305644644-CCC Certificate ATyS S-Sd 40A~125A India
    Select
  • ATyS d S 4X40A F 2x230V CAD 95134004
  • ATyS d S 4X63A F 2x230V CAD 95134006
  • ATyS d S 4X80A F 2x230V CAD 95134008
  • ATyS d S 4X100A F 2x230V CAD 95134010
  • ATyS d S 4X125A F 2x230V CAD 95134012

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!