Strong Points
Function
Our transfer enclosures are equipped with ATyS motorised or automatic transfer switches to ensure power availability in critical applications.
The motorised transfer enclosures can be remotely controlled via dry contacts (e.g. via an external control system or pushbuttons). The automatic transfer enclosures monitor the status of the low-voltage power sources and provide full autonomous management of the power availability.
Conformity to standards
- IEC 60947-3
- IEC 60947-6-1
- IEC 61439-2
References
ATyS r Steel Enclosure is available in X versions
Item | Rated current [A] | Number of poles | Frame size | Control operator | Size | Select |
---|---|---|---|---|---|---|
87234020 | 200 | 4 | B3 | Motorized | 1 | |
87234025 | 250 | 4 | B4 | Motorized | 1 | |
87234040 | 400 | 4 | B4 | Motorized | 2 | |
87234063 | 630 | 4 | B5 | Motorized | 3 | |
87234080 | 800 | 4 | B6 | Motorized | 4 | |
87234100 | 1000 | 4 | B6 | Motorized | 4 | |
87234120 | 1250 | 4 | B6 | Motorized | 5 | |
87234160 | 1600 | 4 | B7 | Motorized | 6 | |
87234200 | 2000 | 4 | B8 | Motorized | 7 | |
87234250 | 2500 | 4 | B8 | Motorized | 7 | |
87234320 | 3200 | 4 | B8 | Motorized | 7 |
Advantages
Quick installation
Easy installation with the network self-configuration feature. All auxiliary contacts, inputs and outputs are pre-wired to DIN rail terminals on ATyS r, g & p models.
Wide choice
ATyS products have specific functions to make your electrical system safer and smarter.
ATyS devices are compatible with all types of BMS/SCADA systems, and provide remote ATS and source status.
Low-maintenance
ATyS models have self-cleaning contacts.
Adaptability
Our range of enclosed ATyS models offer a wide range of configurations to suit your needs.