Function

ATyS S products are 4 pole remotely operated transfer switches with positive break indication.
They enable the on-load transfer of two three-phase supplies via remote volt-free contacts, from either an external automatic controller, using pulse logic, or a switch.
They are intended for use in low voltage power supply systems where a brief interruption of theload supply is acceptable during transfer.

Conformity to standards

IEC 60947-6-1
IEC 60947-3
GB/T 14048.11

References

ATyS S 24/48 VDC is available in 5 versions

Item Rated current [A] Number of poles Frame size Control operator Type Select
95064004 40 4 ATYS S RTSE RTSE
95064006 63 4 ATYS S RTSE RTSE
95064008 80 4 ATYS S RTSE RTSE
95064010 100 4 ATYS S RTSE RTSE
95064012 125 4 ATYS S RTSE RTSE

Advantages

Extensive power supply range

The ATyS S is available in four supply versions, each with a broad range (+/-30%). The four versions are:
- 12 VDC power supply.
- 24/48 VDC power supply.
- 230 VAC single power supply.
- 2 x 230 VAC dual power supply.

Safety and reliability

ATyS S products use stable position technology, ensuring constant pressure on the contacts and preventing premature faults.
In addition, they do not require a power supply to maintain position, thus protecting their loads from voltage fluctuations.

Easy integration

ATyS S products can be easily installed inside enclosures. Their design, and in particular their compact size, enables integration within most 200 mm deep enclosures.

Simplified maintenance

Maintenance can be carried out easily under load, with manual operation still available.
The control and motorisation section can be replaced simply by removing 4 screws, with no work required on the installation cabling.

Documentation

  • PDF
    ATyS S - ATYS d S - Inverseurs de sources manoeuvrés à distance
    Select
  • PDF
    ATyS S - Remote Transfer Switching Equipment
    Select
  • PDF
    ATyS S - ATyS d S - Remotely operated Transfer Switching Equipment
    Select
  • PDF
    Remotely operated and Automatic Transfer Switching Equipment Atys
    Select
  • PDF
    ATyS - Inverseurs de sources manoeuvrés à distance et automatiques
    Select
  • PDF
    2024010305644644-CCC Certificate ATyS S-Sd 40A~125A India
    Select
  • ATyS S 4X40A F 24/48VDC CAD 95064004
  • ATyS S 4X63A F 24/48VDC CAD 95064006
  • ATyS S 4X80A F 24/48VDC CAD 95064008
  • ATyS S 4X100A F 24/48VDC CAD 95064010
  • ATyS S 4X125A F 24/48VDC CAD 95064012

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!