135 resources found

Clear filters
  • ATyS M 40-160A_SDoC- CCC declaration
    Declaration of conformity
  • ATyS c M-ATyS p M-ATyS g M-ATyS t M-ATyS A M-ATyS d M range_UE declaration
    Declaration of conformity
  • ATyS c M-ATyS p M-ATyS g M-ATyS t M-ATyS A M-ATyS d M range_UK declaration
    Declaration of conformity
  • ATyS d M - ATyS t M - ATyS g M - ATyS p M 40A-160A_CB certificate
    Third-party certificate
  • ATyS M 40-160A_CQC certificate
    Third-party certificate
  • ATyS p M, t M & g M_KEMA certificate
    Third-party certificate
  • ATyS - Transfer switch in enclosure solution from 200 to 3200 A
    Brochure
  • Transfer Switching Equipment - by Socomec
    Brochure
  • Inverseurs de sources Socomec
    Brochure
  • ATyS d M - Inverseurs de sources manoeuvrés à distance
    Installation and operating manual
  • ATYS d M 40 - 160A 4P - Remotely Operated Transfer Switching Equipment
    Quick start guide
  • ATYS d M 40 - 160A 4P - Remotely Operated Transfer Switching Equipment
    Quick start guide
  • Selection guide - Enclosed transfer switches
    Selection guide
  • Enclosed switch and transfer switch 16 to 3 200 A
    Catalogue - extract
  • Interrupteurs-sectionneurs et inverseurs de sources en coffrets de 16 à 3200 A
    Catalogue - extract
  • ATyS - Inverseurs de sources manoeuvrés à distance et automatiques guide de choix
    Selection guide
  • ATyS c M-ATyS p M-ATyS g M-ATyS t M-ATyS A M-ATyS d M range_UE declaration
    Declaration of conformity
  • ATyS d M - 2P 40A 230Vac CAD 93232004
    Mechanical view
  • ATyS d M - 2P 63A 230Vac CAD 93232006
    Mechanical view
  • ATyS d M - 2P 80A 230Vac CAD 93232008
    Mechanical view
  • ATyS d M - 2P 100A 230Vac CAD 93232010
    Mechanical view
  • ATyS d M - 2P 125A 230Vac CAD 93232012
    Mechanical view
  • ATyS d M - 2P 160A 230Vac CAD 93232016
    Mechanical view
  • ATyS d M - 4P 40A 230Vac CAD 93234004
    Mechanical view
  • ATyS d M - 4P 63A 230Vac CAD 93234006
    Mechanical view
  • ATyS d M - 4P 80A 230Vac CAD 93234008
    Mechanical view
  • ATyS d M - 4P 100A 230Vac CAD 93234010
    Mechanical view
  • ATyS d M - 4P 125A 230Vac CAD 93234012
    Mechanical view
  • ATyS d M - 4P 160A 230Vac CAD 93234016
    Mechanical view
  • ATyS d M - 2P 40A 230Vac CAD 93232004
    Mechanical view