U3Ryb25nIFBvaW50cw==
-
U2VjdXJl
-
SGlnaC1zcGVlZCB0cmFuc2Zlcg==
-
U3VwZXJpb3IgZWxlY3RyaWNhbCBwZXJmb3JtYW5jZQ==
-
SW1tdW5lIHRvIHZvbHRhZ2UgZmx1Y3R1YXRpb25z
RnVuY3Rpb24=
Classification
UNSPSC | 39122205 |
---|---|
ETIM Class | EC000216 |
IGCC | 5177 |
Commerce
Effective date | 2014-02-14 |
---|---|
Offer Life Cycle Code | 40 |
Country of origin | TN |
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] | 800 |
---|---|
Rated operating voltage [V] | 400..690 |
Rated permanent current Iu [A] | 80 |
Rated permanent current at AC-23, 400 V [A] | 80 |
Rated permanent current at AC-21, 400 V [A] | 80 |
Rated short-time withstand current lcw [kA] | 4 |
Rated operation power at AC-23, 400 V [kW] | 40 |
Switching power at 400 V [kW] | 40 |
Conditioned rated short-circuit current Iq [kA] | 50 |
Number of poles | 2 |
ETIM - Mechanical characteristics
Suitable for floor mounting | No |
---|---|
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | Yes |
Suitable for intermediate mounting | Yes |
Colour control element | Other |
Degree of protection (IP), front side | IP20 |
ETIM - Technical features
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | No |
Version as reversing switch | Yes |
Number of switches | 2 |
Number of auxiliary contacts as change-over contact | 3 |
Motor drive optional | No |
Motor drive integrated | Yes |
Voltage release optional | No |
Device construction | Built-in device fixed built-in technique |
Type of control element | Other |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Logistics
GTIN/EAN | 3596032819316 |
---|---|
Customs number | 8536508000 |
Price unit | PC |
Weight of the packing unit [kg] | 3.57 |
Length of the packing unit [m] | 0.12 |
Width of the packing unit [m] | 0.3 |
Depth of the packing unit [m] | 0.4 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Length of the product unit [mm] | 245 |
---|---|
Width of the product unit [mm] | 235 |
Depth of the product unit [mm] | 73.5 |
Weight [kg] | 3.5 |
Control operator | RTSE |
Number of poles | 2 |
Rated current [A] | 80 |
Type | RTSE |
Frame size | ATYS M |