26 resources found

Clear filters
  • Inverseurs de sources Socomec
    Brochure
  • Selection guide - Enclosed transfer switches
    Selection guide
  • Enclosed transfer switches | Manual & automatic transfer switching equipment steel enclosures - from 40 to 3200 A
    Catalogue - extract
  • Interrupteurs-sectionneurs et inverseurs de sources en coffrets de 16 à 3200 A
    Catalogue - extract
  • CT ATyS p M 4X40A 230/400 IP54 CAD 18844005
    Mechanical view
  • CT ATyS p M 4X63A 230/400 IP54 CAD 18844007
    Mechanical view
  • CT ATyS p M 4X40A 230/400 IP54 CAD 18844005
    Mechanical view
  • CT ATyS p M 4X63A 230/400 IP54 CAD 18844007
    Mechanical view
  • CT ATyS p M 4X40A 230/400 IP54 CAD 18844005
    Mechanical view
  • CT ATyS p M 4X63A 230/400 IP54 CAD 18844007
    Mechanical view
  • CT ATyS p M 4X40A 230/400 IP54 CAD 18844005
    Mechanical view
  • CT ATyS p M 4X63A 230/400 IP54 CAD 18844007
    Mechanical view
  • CT ATyS p M 4X40A 230/400 IP54 CAD 18844005
    Mechanical view
  • CT ATyS p M 4X63A 230/400 IP54 CAD 18844007
    Mechanical view
  • CT ATyS p M 4X40A 230/400 IP54 CAD 18844005
    Mechanical view
  • CT ATyS p M 4X63A 230/400 IP54 CAD 18844007
    Mechanical view
  • CT ATyS p M 4X40A 230/400 IP54 CAD 18844005
    Mechanical view
  • CT ATyS p M 4X63A 230/400 IP54 CAD 18844007
    Mechanical view
  • CT ATyS p M 4X40A 230/400 IP54 CAD 18844005
    Mechanical view
  • CT ATyS p M 4X63A 230/400 IP54 CAD 18844007
    Mechanical view
  • CT ATyS p M 4X40A 230/400 IP54 CAD 18844005
    Mechanical view
  • CT ATyS p M 4X63A 230/400 IP54 CAD 18844007
    Mechanical view
  • CT ATyS p M 4X63A 230/400 IP54 CAD 18844007
    Mechanical view
  • ATyS Enclosure_UE declaration
    Declaration of conformity
  • Coffrets de commutation motorisés et automatiques - ATyS sous coffret
    Catalogue - pages
  • Motorised and automatic transfer enclosed switches - ATyS in enclosure
    Catalogue - pages