19 resources found

Clear filters
  • SIRCO M in polycarbonate enclosure_UL certificate
    Third-party certificate
  • SIRCO M in polycarbonate enclosure_UL certificate
    Third-party certificate
  • SIRCO M_Cmim declaration
    Declaration of conformity
  • Enclosed switches - from 20 to 1600 A
    Brochure
  • Enclosed switch and transfer switch 16 to 3 200 A
    Catalogue - extract
  • Interrupteurs-sectionneurs et inverseurs de sources en coffrets de 16 à 3200 A
    Catalogue - extract
  • COFFRET PR SIRCO M2 80A EQUIPE CAD 22153408
    Mechanical view
  • COFFRET PR SIRCO M2 80A EQUIPE CAD 22153408
    Mechanical view
  • COFFRET PR SIRCO M2 80A EQUIPE CAD 22153408
    Mechanical view
  • COFFRET PR SIRCO M2 80A EQUIPE CAD 22153408
    Mechanical view
  • COFFRET PR SIRCO M2 80A EQUIPE CAD 22153408
    Mechanical view
  • COFFRET PR SIRCO M2 80A EQUIPE CAD 22153408
    Mechanical view
  • COFFRET PR SIRCO M2 80A EQUIPE CAD 22153408
    Mechanical view
  • COFFRET PR SIRCO M2 80A EQUIPE CAD 22153408
    Mechanical view
  • COFFRET PR SIRCO M2 80A EQUIPE CAD 22153408
    Mechanical view
  • COFFRET PR SIRCO M2 80A EQUIPE CAD 22153408
    Mechanical view
  • SIRCO M & SIRCO M in enclosure_UE declaration
    Declaration of conformity
  • Selection guide - Enclosed switches
    Selection guide
  • SIRCO M & SIRCO M in enclosure_UE declaration
    Declaration of conformity