219 resources found

Clear filters
  • SIRCO M 16A-CD 63A_CB certificate
    Third-party certificate
  • SIRCO M 63A-CD 100A_CB certificate
    Third-party certificate
  • SIRCO M 30-100A_CB certificate
    Third-party certificate
  • SIRCO M 30A-100A_CSA certificate
    Third-party certificate
  • SIRCO-M-MV - modular universal switches from 16 to 160 A
    Brochure
  • SIRCO M 63-CD 100A_SDoC- CCC declaration
    Declaration of conformity
  • SIRCO M_Cmim declaration
    Declaration of conformity
  • SIRCO M 30-100A_UL certificate
    Third-party certificate
  • SIRCO M 63-CD 100A_CQC certificate
    Third-party certificate
  • SIRCO M - Door mounting
    Quick start guide
  • SIRCO M 16-125A - Auxiliary contact
    Quick start guide
  • SIRCO M3 100-125A - Additionnal pole
    Quick start guide
  • SIRCO M - Kit changeover switch I-0-II / switch 6-8P
    Quick start guide
  • SIRCO M_Cmim declaration
    Declaration of conformity
  • SIRCO M 30-125A_SDoC- CCC declaration
    Declaration of conformity
  • SIRCO M 16-CD 63A_SDoC- CCC declaration
    Declaration of conformity
  • SIRCO M 16A-CD 63A_CQC certificate
    Third-party certificate
  • SIRCO M 30-125A_CQC certificate
    Third-party certificate
  • SIRCO M1 3X16A CAD 22003000
    Mechanical view
  • SIRCO M1 3X20A CAD 22003001
    Mechanical view
  • SIRCO M1 3X25A CAD 22003002
    Mechanical view
  • SIRCO M1 3X32A CAD 22003003
    Mechanical view
  • SIRCO M1 3X40A CAD 22003004
    Mechanical view
  • SIRCO M1 CD 3X63A CAD 22003005
    Mechanical view
  • SIRCO M2 3X63A CAD 22003006
    Mechanical view
  • SIRCO M2 3X80A CAD 22003008
    Mechanical view
  • SIRCO M2 CD 3X100A CAD 22003009
    Mechanical view
  • SIRCO M3 3X100A CAD 22003010
    Mechanical view
  • SIRCO M3 3X125A CAD 22003011
    Mechanical view
  • SIRCO M3 3X30A CAD 22013003
    Mechanical view