RnVuY3Rpb24=
Classification
UNSPSC | 39121421 |
---|---|
ETIM Class | EC002498 |
IGCC | 4586 |
Commerce
Effective date | 1988-04-15 |
---|---|
Country of origin | FR |
Length of the product unit | 0.05 |
Width of the product unit | 0.053 |
Depth of the product unit | 0.06 |
Weight | 0.65 |
ETIM - Technical features
Type of accessory/spare part | Connection terminal |
---|---|
Accessory | Yes |
Spare part | No |
Logistics
GTIN/EAN | 3596031222902 |
---|---|
Customs number | 8536901000 |
Price unit | PC |
Weight of the packing unit | 0.65 |
Length of the packing unit | 0.063 |
Width of the packing unit | 0.126 |
Depth of the packing unit | 0.197 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Number of conductors | 1 |
---|---|
Section | 150..300 mm² |