RnVuY3Rpb24=
Classification
| UNSPSC | 39121421 |
|---|---|
| ETIM Class | EC002498 |
| IGCC | 4586 |
Commerce
| Effective date | 1988-04-15 |
|---|---|
| Offer Life Cycle Code | 40 |
| Country of origin | FR |
ETIM - Technical features
| Type of accessory/spare part | Connection terminal |
|---|---|
| Accessory | Yes |
| Spare part | No |
Logistics
| GTIN/EAN | 3596031222858 |
|---|---|
| Customs number | 8536901000 |
| Price unit | PC |
| Weight of the packing unit [kg] | 0.22 |
| Length of the packing unit [m] | 0.07 |
| Width of the packing unit [m] | 0.035 |
| Depth of the packing unit [m] | 0.08 |
Norms
| Conformity to standards | IEC |
|---|
Technical Characteristics
| Height [mm] | 48 |
|---|---|
| Width [mm] | 42 |
| Depth [mm] | 35 |
| Weight [kg] | 0.22 |
| Number of conductors | 2 |
| Section | 35..185 mm2 |
Documentation
References
Single cable clamps is available in 1 version
| Item | Number of conductors | Section | Select |
|---|---|---|---|
| 45000028 | 1 | 150..300 mm² |
