U3Ryb25nIFBvaW50cw==
-
U3BhY2Utc2F2aW5n
RnVuY3Rpb24=
Classification
UNSPSC | 39121321 |
---|---|
ETIM Class | EC001166 |
IGCC | 4462 |
Commerce
Effective date | 1988-04-15 |
---|---|
Offer Life Cycle Code | 40 |
Country of origin | FR |
ETIM - Electrical characteristics
Number of poles | 3 |
---|
Logistics
GTIN/EAN | 3596031236985 |
---|---|
Customs number | 8546901000 |
Price unit | PC |
Weight of the packing unit [kg] | 0.372 |
Length of the packing unit [m] | 0.22 |
Width of the packing unit [m] | 0.04 |
Depth of the packing unit [m] | 0.04 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Busbar distance | 75 |
---|---|
Number of poles | 3 |
Rated voltage | 1000 VAC |
Section | 50x5 |