U3Ryb25nIFBvaW50cw==

  • U3BhY2Utc2F2aW5n

RnVuY3Rpb24=

SW5zdWxhdGluZyBidXNiYXIgc3VwcG9ydHMgYXJlIGZvciBtb3VudGluZyBidXNiYXJzIG9uIGEgYm9hcmQu

Classification
UNSPSC 39121321
ETIM Class EC001166
IGCC 4462
Commerce
Effective date 1988-04-15
Country of origin FR
ETIM - Electrical characteristics
Number of poles 4
Logistics
GTIN/EAN 3596031237029
Customs number 8546901000
Price unit PC
Weight of the packing unit 0.527
Length of the packing unit 0.035
Width of the packing unit 0.037
Depth of the packing unit 0.222
Norms
Conformity to standards IEC
Technical Characteristics
Busbar distance 75
Number of poles 4
Rated voltage 1000 VAC
Section 50x5