U3Ryb25nIFBvaW50cw==
-
SW5zdWxhdGluZyBtYXRlcmlhbHM=
-
RHVyYWJpbGl0eQ==
-
QWRhcHRhYmlsaXR5
RnVuY3Rpb24=
Classification
UNSPSC | 39121321 |
---|---|
ETIM Class | EC001166 |
IGCC | 4462 |
Commerce
Effective date | 1997-07-10 |
---|---|
Offer Life Cycle Code | 40 |
Country of origin | FR |
ETIM - Electrical characteristics
Number of poles | 4 |
---|---|
Max. rated current [A] | 460 |
Logistics
GTIN/EAN | 3596031237074 |
---|---|
Customs number | 8546901000 |
Price unit | PC |
Weight of the packing unit [kg] | 0.13 |
Length of the packing unit [m] | 0.18 |
Width of the packing unit [m] | 0.125 |
Depth of the packing unit [m] | 0.027 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Weight [kg] | 0.13 |
---|---|
Busbar distance | 150..1000 |
Number of poles | 4 |
Rated voltage | 690 VAC |
Section | 15x3..32x6 |