Classification
UNSPSC | 39121321 |
---|---|
ETIM Class | EC001166 |
IGCC | 4462 |
Commerce
Effective date | 2001-05-29 |
---|---|
Offer Life Cycle Code | 40 |
Country of origin | DE |
ETIM - Electrical characteristics
Number of poles | 4 |
---|---|
Max. rated current [A] | 460 |
Logistics
GTIN/EAN | 3596031582006 |
---|---|
Customs number | 8546901000 |
Price unit | PC |
Weight of the packing unit [kg] | 0.891 |
Length of the packing unit [m] | 0.33 |
Width of the packing unit [m] | 0.09 |
Depth of the packing unit [m] | 0.075 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Weight [kg] | 0.891 |
---|---|
Number of poles | 4 |
Rated voltage | 1000 VAC |
Section | 20..32 |