U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39121011 |
---|---|
ETIM Class | EC000382 |
IGCC | 4149 |
Commerce
Description (240 char.) | NeTYS PE 600VA/360W 230V 50/60Hz BATTERY INCLUDED WITH AVR, STEPWAVE BASIS VERSION |
---|---|
Effective date | 2012-09-01 |
Country of origin | CN |
Length of the product unit | 0.145 |
Width of the product unit | 0.1 |
Depth of the product unit | 0.3 |
Weight | 5 |
ETIM - Electrical characteristics
Input voltage [V] | 140..300 |
---|---|
Primary frequency [Hz] | 45..66 |
Number of phases primary | 1 |
Output voltage [V] | 230..230 |
Secondary frequency [Hz] | 50..60 |
Output effective power [W] | 360 |
Output apparent power [VA] | 600 |
Number of phases secondary | 1 |
SNMP | No |
Voltage type | AC |
Output power factor | 0.6 |
ETIM - Mechanical characteristics
Height [mm] | 145 |
---|---|
Width [mm] | 100 |
Depth [mm] | 300 |
Weight [kg] | 5 |
Construction type | Free standing model |
Input connection | C14 |
Number of output connections C13 | 4 |
ETIM - Technical features
USB interface | No |
---|---|
Bridging time full load [min] | 2 |
Suitable for network-management | No |
USV- technology | Line-interactive |
Overall efficiency [%] | 98 |
Efficiency in eco-mode [%] | 98 |
Potential free switch contact | No |
Auto shut down function | No |
Logistics
GTIN/EAN | 8027122515146 |
---|---|
Customs number | 8504409590 |
Weight of the packing unit | 5 |
Length of the packing unit | 0.3 |
Width of the packing unit | 0.1 |
Depth of the packing unit | 0.145 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Depth | 300 |
---|---|
Height | 145 |
In/out | 1/1 |
Output voltage | 230 |
Rated frequency | 50/50 |
Width | 100 |
Sn | 0.6 |
Pn | 0.36 |
Conf | M2 |
Input voltage | 230 |
Rate (min) | 0.6 |
Rate (max) | 0.6 |
Life Time | 03-05 |
Configuration | Line-Interactive UPS with AVR |