U3Ryb25nIFBvaW50cw==

  • SWRlYWwgYW5kIGNvc3QtZWZmZWN0aXZlIHByb3RlY3Rpb24gZm9yIFNPSE8gb3IgUE9TIGFwcGxpY2F0aW9ucw==

  • RWFzeSB0byB1c2U=

  • QSBzb2x1dGlvbiBmb3IgbmV0d29yayBwb3dlciBjdXRzIGFuZCB2b2x0YWdlIGZsdWN0dWF0aW9ucw==

  • U2ltcGxpZmllZCBjb25uZWN0aW9u

  • UHJvdGVjdGlvbiBmb3IgeW91ciBkYXRhIGxpbmU=

RnVuY3Rpb24=

UHJvdGVjdGlvbiBmb3Igc21hbGwgb2ZmaWNlLCBwZXJzb25hbCBvciBwb2ludC1vZi1zYWxlIGFwcGxpY2F0aW9ucy4=

Classification
UNSPSC 39121011
ETIM Class EC000382
IGCC 4149
Commerce
Description (240 char.) NeTYS PE 850VA/480W 230V 50/60Hz BATTERY INCLUDED WITH AVR, STEPWAVE PLUGS PROTECTED RJ45, 1xUSB
Effective date 2012-09-01
Country of origin CN
Length of the product unit 0.145
Width of the product unit 0.1
Depth of the product unit 0.3
Weight 6
ETIM - Electrical characteristics
Input voltage [V] 140..300
Primary frequency [Hz] 45..66
Number of phases primary 1
Output voltage [V] 230..230
Secondary frequency [Hz] 50..60
Output effective power [W] 480
Output apparent power [VA] 850
Number of phases secondary 1
SNMP Yes
Voltage type AC
Output power factor 0.6
ETIM - Mechanical characteristics
Height [mm] 145
Width [mm] 100
Depth [mm] 300
Weight [kg] 6
Construction type Free standing model
Input connection C14
Number of output connections C13 4
ETIM - Technical features
USB interface Yes
Bridging time full load [min] 3
Suitable for network-management Yes
USV- technology Line-interactive
Overall efficiency [%] 98
Efficiency in eco-mode [%] 98
Potential free switch contact Yes
Auto shut down function Yes
Logistics
GTIN/EAN 8027122515160
Customs number 8504409590
Weight of the packing unit 6
Length of the packing unit 0.3
Width of the packing unit 0.1
Depth of the packing unit 0.145
Technical Characteristics
Depth 300
Height 145
In/out 1/1
Output voltage 230
Rated frequency 50/50
Width 100
Sn 0.85
Pn 0.48
Conf M2
Input voltage 230
Rate (min) 0.85
Rate (max) 0.85
Life Time 03-05
Configuration Line-Interactive UPS with AVR