U3Ryb25nIFBvaW50cw==

  • TXVsdGktY2lyY3VpdA==

  • QWNjdXJhdGU=

  • Q29tcGFjdA==

  • UGx1ZyAmIFBsYXk=

  • TGVhZGluZyBlZGdlIHRlY2hub2xvZ3k=

  • TUlEIGNlcnRpZmllZCBhbmQgbW9yZQ==

RnVuY3Rpb24=

RElSSVMgRGlnaXdhcmUgSWFjIG1vZHVsZXMgbWVhc3VyZSBjb25zdW1wdGlvbiBhbmQgbW9uaXRvciB0aGUgaW5zdGFsbGF0aW9uIGFzIGNsb3NlIGFzIHBvc3NpYmxlIHRvIGxvYWRzLiBUaGVpciBmbGV4aWJpbGl0eSBhbGxvd3MgeW91IHRvIGRpc3RyaWJ1dGUgdGhlIGxvYWRzIHRvIG1ldGVyIG9yIG1vbml0b3IgaW5kZXBlbmRlbnQgY3VycmVudCBpbnB1dHMgKGZvciBleGFtcGxlOiAxIHRocmVlLXBoYXNlIGxvYWQgb3IgMyBzaW5nbGUtcGhhc2UgbG9hZHMpLg==

Classification
UNSPSC 83101808
ETIM Class EC002301
IGCC 6042
Commerce
Effective date 2014-01-23
Country of origin FR
ETIM - Electrical characteristics
Sampling frequency [Hz] 10000
Number of current measurement inputs 3
Voltage type (supply voltage) DC
Supply voltage DC [V] 0.24..0.24
Supporting protocol for IEC 61850 Ethernet No
Supporting protocol for OPC UA PubSub No
Supporting protocol for PROFIBUS No
Supporting protocol for Modbus Yes
Supporting protocol for PROFINET IO No
Supporting protocol for other bus systems No
With audit logging (audit log) No
With firmware signature Yes
With logging of security events (security event log) Yes
With Role Based Access Control (RBAC) No
Web server with HTTPS transfer protocol No
ETIM - Mechanical characteristics
Width [mm] 18
Height [mm] 90
Depth [mm] 65
Degree of protection (IP), front side IP20
ETIM - Technical features
Ampere meter Yes
Blind power meter Yes
With rotational speed meter No
Frequency meter No
Pulse counter No
Voltmeter No
Effective power measurement device Yes
Remote display No
Logistics
GTIN/EAN 3596032783846
Customs number 9030337000
Price unit PC
Weight of the packing unit 0.09
Length of the packing unit 0.12
Width of the packing unit 0.08
Depth of the packing unit 0.03
Norms
Conformity to standards
  • IEC
  • UL
Technical Characteristics
Application Metering
Model I-31
Number of current inputs 3
Type Current acquisition module