U3Ryb25nIFBvaW50cw==

  • RXh0ZW5zaXZlIHJhbmdl

  • TWFkZSBpbiBFdXJvcGU=

  • TWFueSBhY2Nlc3Nvcmllcw==

RnVuY3Rpb24=

U09DT01FQyBtYWduZXRvZWxlY3RyaWMgYW1tZXRlcnMgbWVhc3VyZSB0aGUgZGlyZWN0IGN1cnJlbnQgb2YgYW55IGVsZWN0cmljYWwgY2lyY3VpdC4gVGhleSBhcmUgZW1iZWRkZWQgaW4gdGhlIGZyb250IHBhbmVsIG9mIGNhYmluZXRzLCBlbmNsb3N1cmVzIG9yIG90aGVyIGVxdWlwbWVudC4=

Classification
UNSPSC 41113637
ETIM Class EC002292
IGCC 6303
Commerce
Effective date 2001-03-05
Country of origin ES
ETIM - Electrical characteristics
Nominal end value of the scale [A] 50
Measuring range [A] 0..50
Accuracy class 1.5
Voltage type DC
Overcurrent scale No
Calibrated Yes
Stay-set indicator No
ETIM - Mechanical characteristics
Transformer connection Yes
Modular version No
Width [mm] 72
Height [mm] 72
ETIM - Technical features
Model Built-in
Max. needle deflection [°] 90
Logistics
GTIN/EAN 3596031709731
Customs number 9030337000
Price unit PC
Weight of the packing unit 0.246
Length of the packing unit 0.082
Width of the packing unit 0.077
Depth of the packing unit 0.091
Technical Characteristics
Deflection 90° In
Rated current 50
Type DC Analog Ammeter DIN72 90° Direct