Function


Enclosed changeover switches ensure the on-load transfer between two sources or loads, as well as providing safety isolation, for all low-voltage electrical circuits. In addition, they provide protection against contact with live parts and environmental elements such as dust, water and other hazards.
They enable the shutdown and isolation of the power supply as close to the equipment as possible.

Conformity to standards

IEC 60947-3
IEC 60947-6-1
IEC 61439-2

Advantages

Safe operation

- Local disconnection.
- Ergonomic operating handle.
- Triple lock in OFF position.

Suitable for all kinds of environments

- Insulated enclosures for chemical environments and outdoor areas.
- Painted steel enclosures for impact protection.
- Stainless steel enclosures for food processing and pharmaceutical applications.

Easy installation

- Room for cabling.
- Cable gland knockouts or removable gland plates.

Extensive range

- Available for switching types I-II and I-0-II.
- Products suitable for any use.

Documentation

  • PDF
    COMO CS Enclosed
    Select
  • PDF
    Enclosed transfer switches
    Select
  • PDF
    Coffrets de commutation manuelle - COMO CS, SIRCOVER, SIRCO M sous coffret
    Select
  • PDF
    Manual transfer enclosed switches - Enclosed COMO CS, SIRCOVER, SIRCO M
    Select
  • PDF
    Coffrets de commutation
    Select
  • PDF
    COMO CS Manual Cam Transfer Switches
    Select
  • PDF
    COMO CS - Commutateurs à cames manuels
    Select
  • PDF
    COMO CS - Manual Cam Transfer Switches from 25 to 100 A
    Select
  • PDF
    COMO CS - Manual Cam Transfer Switches
    Select
  • ENCL. Como CS I - II 3P 25 CAD 43213C02
  • ENCL. Como CS I - II 3P 40 CAD 43213C04
  • ENCL. Como CS I - II 3P 63 CAD 43213C06
  • ENCL. Como CS I - II 3P 100 CAD 43213C10
  • ENCL. Como CS I - II 4P 25 CAD 43214C02
  • ENCL. Como CS I - II 4P 40 CAD 43214C04
  • ENCL. Como CS I - II 4P 63 CAD 43214C06
  • ENCL. Como CS I - II 4P 100 CAD 43214C10

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files, and more.

Questions? We can help!

Installation, commissioning, maintenance, product selection, software updates: we can help!