U3Ryb25nIFBvaW50cw==
-
SGlnaC1wZXJmb3JtYW5jZQ==
-
SW5jcmVhc2VkIHJlbGlhYmlsaXR5
-
U2FmZXR5
RnVuY3Rpb24=
Classification
| UNSPSC | 39121612 |
|---|---|
| ETIM Class | EC000055 |
| IGCC | 4908 |
Commerce
| Effective date | 1998-03-27 |
|---|---|
| Offer Life Cycle Code | 40 |
| Country of origin | GB |
ETIM - Electrical characteristics
| Voltage type | AC |
|---|---|
| Rated current [A] | 400 |
| Rated voltage AC [V] | 415 |
| Utilization category | Other |
ETIM - Mechanical characteristics
| Type of fuse status indicator | None |
|---|
ETIM - Technical features
| Fuse construction type according to IEC 60269 | Other |
|---|
Logistics
| GTIN/EAN | 3596031419616 |
|---|---|
| Customs number | 8536109090 |
| Price unit | PC |
| Weight of the packing unit [kg] | 0.6 |
| Length of the packing unit [m] | 0.06 |
| Width of the packing unit [m] | 0.065 |
| Depth of the packing unit [m] | 0.15 |
Norms
| Conformity to standards | IEC |
|---|
Technical Characteristics
| Fuse melting indicator | without striker |
|---|---|
| Fuse size | B4 |
| Rated voltage | 415 VAC |
| Rated current [A] | 400..500 |
| Type | gM |