U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 39121612 |
---|---|
ETIM Class | EC000055 |
IGCC | 4908 |
Commerce
Effective date | 1998-03-26 |
---|---|
Country of origin | GB |
ETIM - Electrical characteristics
Voltage type | AC |
---|---|
Rated current [A] | 100 |
Rated voltage AC [V] | 415 |
Utilization category | Other |
ETIM - Mechanical characteristics
Type of fuse status indicator | None |
---|
ETIM - Technical features
Fuse construction type according to IEC 60269 | Other |
---|
Logistics
GTIN/EAN | 3596031419487 |
---|---|
Customs number | 8536109090 |
Price unit | PC |
Weight of the packing unit | 0.1 |
Length of the packing unit | 0.025 |
Width of the packing unit | 0.025 |
Depth of the packing unit | 0.125 |
Norms
Conformity to standards | IEC |
---|
Technical Characteristics
Fuse melting indicator | without striker |
---|---|
Fuse size | B1 |
Rated voltage | 415 VAC |
Rated current | 100..125 |
Type | gM |