31 resources found

Clear filters
  • TCB-T2BA-T2CB-T2CA-T2RB-TBA-TO-TCA-TRB Current Transformer_UE declaration
    Declaration of conformity
  • TCB44-63 400/5 cl.0,5 5VA CAD 192T6440
    Mechanical view
  • TCB44-63 1600/5 cl.0,5 15VA CAD 192T6494
    Mechanical view
  • TCB44-63 1500/5 cl.0,5 15VA CAD 192T6495
    Mechanical view
  • TCB44-63 400/5 cl.0,5 5VA CAD 192T6440
    Mechanical view
  • TCB44-63 1600/5 cl.0,5 15VA CAD 192T6494
    Mechanical view
  • TCB44-63 1500/5 cl.0,5 15VA CAD 192T6495
    Mechanical view
  • TCB44-63 400/5 cl.0,5 5VA CAD 192T6440
    Mechanical view
  • TCB44-63 1600/5 cl.0,5 15VA CAD 192T6494
    Mechanical view
  • TCB44-63 1500/5 cl.0,5 15VA CAD 192T6495
    Mechanical view
  • TCB44-63 400/5 cl.0,5 5VA CAD 192T6440
    Mechanical view
  • TCB44-63 1600/5 cl.0,5 15VA CAD 192T6494
    Mechanical view
  • TCB44-63 1500/5 cl.0,5 15VA CAD 192T6495
    Mechanical view
  • TCB44-63 400/5 cl.0,5 5VA CAD 192T6440
    Mechanical view
  • TCB44-63 1600/5 cl.0,5 15VA CAD 192T6494
    Mechanical view
  • TCB44-63 1500/5 cl.0,5 15VA CAD 192T6495
    Mechanical view
  • TCB44-63 400/5 cl.0,5 5VA CAD 192T6440
    Mechanical view
  • TCB44-63 1600/5 cl.0,5 15VA CAD 192T6494
    Mechanical view
  • TCB44-63 1500/5 cl.0,5 15VA CAD 192T6495
    Mechanical view
  • TCB44-63 1500/5 cl.0,5 15VA CAD 192T6495
    Mechanical view
  • TCB44-63 400/5 cl.0,5 5VA CAD 192T6440
    Mechanical view
  • TCB44-63 1600/5 cl.0,5 15VA CAD 192T6494
    Mechanical view
  • TCB44-63 1500/5 cl.0,5 15VA CAD 192T6495
    Mechanical view
  • TCB44-63 400/5 cl.0,5 5VA CAD 192T6440
    Mechanical view
  • TCB44-63 1600/5 cl.0,5 15VA CAD 192T6494
    Mechanical view
  • TCB44-63 1500/5 cl.0,5 15VA CAD 192T6495
    Mechanical view
  • TCB44-63 400/5 cl.0,5 5VA CAD 192T6440
    Mechanical view
  • TCB44-63 1600/5 cl.0,5 15VA CAD 192T6494
    Mechanical view
  • TCB44-63 1500/5 cl.0,5 15VA CAD 192T6495
    Mechanical view
  • Transformateurs de courant | Capteurs de mesure de 5 à 5000 A
    Catalogue - pages